RS656

RS656

  • Thermoplastic enclosure
  • wire pull and breakage detection
  • Protection class IP66, IP67
  • Central connection terminal
  • Mechanical switching position indication
  • two-side operation / wire up to 2 x 100 m
Product type description:
RS65(1)-Z22-(2)-(3)

(1)
5Grey cast iron, painted
6thermosetting resin

(2)
G024Indicator lamp 24 VDC, red
G115Indicator lamp 115 VAC, red
G230Indicator lamp 230 VAC, red

(3)
withoutStandard version (without Dupline® input module)
DSWith integrated Dupline® input module
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Voltage type

RS656-Z22

Item number 153031613

Pull-wire emergency stop switch

RS656-Z22-G024

Item number 153031615

Pull-wire emergency stop switch

RS656-Z22-G115

Item number 153031645

Pull-wire emergency stop switch

RS656-Z22-G230

Item number 153031617

Pull-wire emergency stop switch

RS656-Z22-DS

Item number 153031619

Pull-wire emergency stop switch




System components

PWR-5M-SET
PWR-5M-SET

  • With red PVC sheath
  • Ready-to-fit

PWR-10M-SET
PWR-10M-SET

  • With red PVC sheath
  • Ready-to-fit

PWR-15M-SET
PWR-15M-SET

  • With red PVC sheath
  • Ready-to-fit

PWR-20M-SET
PWR-20M-SET

  • With red PVC sheath
  • Ready-to-fit

PWR-30M-SET
PWR-30M-SET

  • With red PVC sheath
  • Ready-to-fit

PWR-40M-SET
PWR-40M-SET

  • With red PVC sheath
  • Ready-to-fit

PWR-50M-SET
PWR-50M-SET

  • With red PVC sheath
  • Ready-to-fit

ACC-PWR-TB-M6-2
ACC-PWR-TB-M6-2

  • For exact adjustment of the tension of the wire rope
  • to DIN 1480

S 900
S 900

  • Smooth adjustment
  • Only one tool
  • Antiskid
  • Time-saving
  • Ergonomic
  • No risk of injury

ACC-PWR-WT-5MM-NIRO
ACC-PWR-WT-5MM-NIRO

  • for Wire rope Ø 5 mm
  • to DIN 6899

ACC-PWR-WT-3MM-NIRO
ACC-PWR-WT-3MM-NIRO

  • for Wire rope Ø 3 mm
  • to DIN 6899

ACC-PWR-SKL-A0,16-VA
ACC-PWR-SKL-A0,16-VA

  • Shackle for fixing the wire rope to the eyebolt

ACC-PWR-PLY-S
ACC-PWR-PLY-S

  • To guide the wire rope where the path is not a straight line
  • for Wire rope Ø 5 mm

ACC-RS900-TS
ACC-RS900-TS

  • To maintain the reaction force