RSS260

RSS260

  • Thermoplastic enclosure
  • Simple mounting without additional angle
  • RFID-technology for needs-based protection against tampering
Product type description:

RSS260-(1)-(2)-(3)-(4)-(5)


(1)
withoutStandard coding
I1Individual coding
I2Individual coding, multiple teaching

(2)
DWith diagnostic output
SDWith serial diagnostic function

(3)
withoutStandard version without feedback circuit monitoring EDM (External Device Monitoring)
F0EDM with automatic reset
F1EDM with manual reset

(4)
withoutwithout emergency-stop
QAcknowledge input error with EMERGENCY STOP

(5)
withoutConnecting cable (lenght in m)
STConnector plug M8, 8-pole
LSTM12-8-0,25MCable 0.25 m long with connector M12, 8-pole
LSTM8-8-1MCable 0.1 m long with connector M8, 8-pole
LSTM12-5-0.25MCable 0.25 m long with connector M12, 5-pole
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of semi-conductor outputs with signaling function

Serial diagnostics

RSS260-D-ST

Item number 103003602

Electronic safety-sensor

RSS260-SD-ST

Item number 103003605

Electronic safety-sensor

RSS260-SD-LSTM12-8-0,25M

Item number 103025087

Electronic safety-sensor

RSS260-I1-D-ST

Item number 103003606

Electronic safety-sensor

RSS260-I1-D-3,0M

Item number 103042380

Electronic safety-sensor

RSS260-I1-SD-ST

Item number 103003604

Electronic safety-sensor

RSS260-I2-D-ST

Item number 103003607

Electronic safety-sensor

RSS260-I2-SD-ST

Item number 103003603

Electronic safety-sensor

RSS260-D-LSTM12-5-0,25M

Item number 103025102

Electronic safety-sensor

RSS260-D-LSTM12-8-0,25M

Item number 103013285

Electronic safety-sensor

RSS260-I1-D-LSTM12-5-0,25M

Item number 103026385

Electronic safety-sensor

RSS260-I2-LSTM12-5-0,25M

Item number 103015321

Electronic safety-sensor




System components