RST16-1-R

Item number: 103004337

Downloads

ePLAN Data
SISTEMA Data
  • Frontal actuation from assembly direction
  • Flat design
  • with latching magnet

Ordering data

Product type description

RST16-1-R

Article number (order number)

103004337

EAN (European Article Number)

4030661443171

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

Note (Ordering data)

Note: Sensor and actuator must be ordered separately.

General data

Material of the actuator

Plastic, stainless steel

Gross weight

25 g

General data - Features

Latching magnet

Yes

Mechanical data

Active area

front side

Mechanical data - Dimensions

Length of the actuator

24 mm

Width of the actuator

61 mm

Height of the actuator

9 mm

Accessory

Recommendation (product combination)

RSS16-R


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 05:41