Safety light grids


Degree of protection

Detection ability for test bodies at v = 1.6 m/s

Height of the protection field

Range, protection field, maximum

Range, protection field, minimum

Terminal connector, Recipient

Category

Ambient temperature, minimum

Reaction time, maximum

Beam coding available

Blanking function

Bluetooth

Clock control possible

Muting function

Override

Restart interlock (manual reset)

SLG440COM

SLG440COM


  • Safety type 4 in accordance with IEC 61496-1
  • Status and diagnostics via App with bluetooth
  • User-friendly parameter setting, no tools required
  • Reliable safety concept in case of interferences (EMC, welding sparks)
  • Process safety with highest availability
  • active integrated set-up tool
  • optional degree of protection IP69 with protective enclosure (accessories)

Go to category
SLG440

SLG440


  • Safety type 4 in accordance with IEC 61496-1
  • User-friendly parameter setting, no tools required
  • Reliable safety concept in case of interferences (EMC, welding sparks)
  • Process safety with highest availability
  • active integrated set-up tool
  • optional degree of protection IP69 with protective enclosure (accessories)

Go to category
SLG440AS-i

SLG440AS-i


  • Safety type 4 in accordance with IEC 61496-1
  • Integrated AS-Interface
  • Range 0,3 … 12
  • Configurable blanking functions
  • Integrated status indicator

Go to category
SLG445

SLG445


  • Safety type 4 in accordance with IEC 61496-1
  • User-friendly parameter setting, no tools required
  • Reliable safety concept in case of interferences (EMC, welding sparks)
  • Process safety with highest availability
  • active integrated set-up tool
  • Multifunctional

Go to category
SLG240COM

SLG240COM


  • Safety type 2 in accordance with IEC 61496-1
  • User-friendly parameter setting, no tools required
  • Reliable safety concept in case of interferences (EMC, welding sparks)
  • Process safety with highest availability
  • active integrated set-up tool

Go to category
SLG 420

SLG 420


  • Protection class IP67
  • Safety type 4 in accordance with IEC 61496-1

Go to category