SE-P40

SE-P40

  • Dirt and moisture in the profile are to a great extent compensated
  • Insensitive to environmental conditions
  • approx. 40 mm high including aluminum profile
Product type description:

SE-P40 (1)-(2)-(3)


(1)
withoutUncoated profile
CCoated profile

(2)
withoutMaterial: EPDM, 65 Shore A
NBRMaterial: Perbunan® NBR

(3)
1250Length 1250 mm
2500Length 2500 mm
5000Length 5000 mm (for uncoated profile only)
10000Length 10000 mm (for uncoated profile only)
Not all component variants, which are possible according to this order code are available and/or technically feasible.