ACC-PWR-WT-5MM-NIRO

Item number: 101203476

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • for Wire rope Ø 5 mm
  • to DIN 6899

Ordering data

Product type description

ACC-PWR-WT-5MM-NIRO

Article number (order number)

101203476

EAN (European Article Number)

4030661366951

eCl@ss number, version 12.0

23-13-01-04

eCl@ss number, version 11.0

23-13-01-04

eCl@ss number, version 9.0

23-13-01-04

ETIM number, version 7.0

EC003513

ETIM number, version 6.0

EC011590

General data

Material

Stainless steel NIRO

Gross weight

5 g


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 11:39