Archive
SEP01.4

SEP01.4

  • NOTICE: Available until 2015.12.31 (substitute: -)
  • Metal enclosure with dome for emergency-stop command device
  • with removable aluminium cover at the bottom and rear side
  • Stand and wall mounting possible
Product type description:
SEPK02.0.(1).(2).(3)/(4).(5)
SEPG05.3.(1).(2).(3)/(4).(5)
SEP01.0.(1).(2).(3)/(4).(5)
SEP01.4.(1).(2).(3)/(4).(5)
SEPLC05.2.(1).(2).(3)/(4).(5)
SEP07.0.(1).(2).(3)/(4).(5)
SEP09.0.(1).(2).(3)/(4).(5)

Command devices make and head diameter (control parts / emergency stop) depending on ➁ (with SEP09.0... emergency stop not featured)

(1)
1Schmersal 55 mm / Schmersal 49 mm
2Schmersal 42 mm / Schmersal 49 mm or Siemens 40 mm / Schmersal 49 mm
3Schmersal 42 mm / Schmersal 38,5 mm or Siemens 40 mm / Siemens 40 mm
4Schmersal 55 mm / Schmersal 38,5 mm
LEmpty enclosure with 22.3 mm holes (no command devices installed)
S-XXXXSpecial version with 4-digit serial number

(2)
0Command devices from Schmersal
1Command devices from Schmersal or Schmersal / Siemens

(3)
0Installation diameter of command devices (22.3 mm)
1Installation diameter of command devices (30.5 mm)

(4)
95NC contacts and NO contacts of control parts in separated form

(5)
E1Mushroom button with actuating force 10.5 N
E2Mushroom button with actuating force 7.0 N
Z1Emergency stop with 2 NC contacts and 2 NO contacts (not with SEPK02.0....)
Z2Switch interlock with 1 NC contact and 1 NO contact (yellow palm button with detent instead of emergency stop)
Z3Switch interlock with 2 NC contacts and 2 NO contacts (yellow palm button with detent instead of emergency stop)
Z4Switch interlock with 1 NC contact and 1 NO contact (yellow palm button with detent in addition to emergency stop)
Z5Switch interlock with 2 NC contacts and 2 NO contacts (yellow palm button with detent in addition to emergency stop)
Z6Pre-punched Al panel with 11 x Ø 22.3 mm holes (only for SEPLC05.2...)
Z7As with Z6 though holes are sealed with dummy plugs (only for SEPLC05.2...)
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Archive

SEP01.4.2.0.22/95

Item number 101022771

Two-hand control panel