SHGV

SHGV

  • Aluminium enlosure
  • Protection class IP65
Product type description:

SHGV(1)/(2)/(3)(4)/(5)/(6)+(7)


(1)
withoutStandard locking system
ZCentral locking system
PPACRI standard locking system
ZPPACRI central locking system

(2)
BBottom-side locking cylinder
LLeft-hand side locking cylinder
RRight-hand side locking cylinder

(3)
Dadditional frontal locking cylinder

(4)
01with one actuating head
1.1with two actuating heads

(5)
x1xKey number(s) 100 … 999

(6)
x2xKey number ( n) additional lock barrel front 32 - 99

(7)
BOStraight actuator
BOWAngled actuator
BORRadius actuator
BOWRAngled radius actuator
BOF/HIS.1Telescopic actuator, rear-side fixing
BOF/HIS.2Telescopic actuator, topside fixing
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Key number

Holding force




System components

BO
BO

  • Minimum actuating radius 400 mm
  • Straight actuator

BOW
BOW

  • Minimum actuating radius 400 mm
  • Angled actuator

BOR
BOR

  • Minimum actuating radius 350 mm
  • Straight actuator

BOWR
BOWR

  • Minimum actuating radius 350 mm
  • Angled actuator

BOF/HIS.1
BOF/HIS.1

  • Minimum actuating radius 400 mm
  • Flexible actuator

BOF/HIS.2
BOF/HIS.2

  • Minimum actuating radius 400 mm
  • Flexible actuator