SLB 200-E31-21
SLB 200-E31-21
Product type description: SLB 200-(1)31-21 |
(1) | |
E/R | Transmitter / receiver |
- NOTICE: Not available! (Replacement: SLB240)
- Range 4 m
Ordering data
Note (Delivery capacity) |
Not available! |
Product type description |
SLB 200-E31-21 |
Article number (order number) |
101138921 |
EAN (European Article Number) |
4030661281711 |
eCl@ss number, version 12.0 |
27-27-27-01 |
eCl@ss number, version 11.0 |
27-27-27-01 |
eCl@ss number, version 9.0 |
27-27-27-01 |
ETIM number, version 7.0 |
EC001831 |
ETIM number, version 6.0 |
EC001831 |
General data
Standards |
EN IEC 61496-1 |
Housing material |
Plastic |
Reaction time, maximum |
30 ms |
Note (Lateral force at bolt return) |
Only in combination with safety monitoring module |
Gross weight |
70 g |
General data - Features
Transmitter |
Yes |
Integral system diagnostics, status |
Yes |
Safety classification |
Safety type in accordance with IEC 61496-1 |
2 |
Mechanical data
Range, protection field, minimum |
0 m |
Range, protection field, maximum |
4 m |
Wave length of the laserdiode |
880 nm |
Mechanical data - Connection technique
Termination |
Cable with connector M8 |
Terminal, Connector, Transmitter |
Connector M8, 3-pole, with 10 cm cable |
Mechanical data - Dimensions
Length of sensor |
18.8 mm |
Width of sensor |
30.8 mm |
Height of sensor |
50.3 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-10 ... +55 °C |
Storage and transport temperature |
-20 ... +80 °C |
Protection class |
0 |
Electrical data
Length of cable, maximum |
50 m |
Electrical data - Digital Output
Design of control elements |
Only in combination with safety monitoring module SLB 200-C |
Status indication
Indicated operating states |
soiling switching condition |
Accessory
Recommended safety switchgear |
SLB 200-C04-1R |
Note
Note (Restart interlock) |
Only in combination with safety monitoring module |
Language filter
Datasheet
Operating instructions and Declaration of conformity
BG-test certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Operating principle
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/04/2024, 19:32