Archive
SLC 420 IP 69K

SLC 420 IP 69K

  • Protection class IP69K
  • Safety type 4 in accordance with IEC 61496-1
  • Resolution 14 mm and 30 mm
  • Protection field height from 170 mm … 1450 mm
Product type description:

SLC 420-E/R(1)-(2)-69-RFB


(1)
0170Protection field height 170 mm
0250Protection field height 250 mm
0330Protection field height 330 mm
0410Protection field height 410 mm
0490Protection field height 490 mm
0570Protection field height 570 mm
0650Protection field height 650 mm
0730Protection field height 730 mm
0810Protection field height 810 mm
0890Protection field height 890 mm
0970Protection field height 970 mm
1050Protection field height 1050 mm
1130Protection field height 1130 mm
1210Protection field height 1210 mm
1290Protection field height 1290 mm
1370Protection field height 1370 mm
1450Protection field height 1450 mm

(2)
14Resolution 14 mm (Range 0.3 …) 7 m
30Resolution 30 mm (Range 0.3 …) 10 m
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Archive

SLC 420-E/R0170-14-69-RFB

Item number 101207003

Safety light curtain

Archive

SLC 420-E/R0170-30-69-RFB

Item number 101206952

Safety light curtain

Archive

SLC 420-E/R0250-14-69-RFB

Item number 101207004

Safety light curtain

Archive

SLC 420-E/R0250-30-69-RFB

Item number 101206953

Safety light curtain

Archive

SLC 420-E/R0330-14-69-RFB

Item number 101207005

Safety light curtain

Archive

SLC 420-E/R0330-30-69-RFB

Item number 101206954

Safety light curtain

Archive

SLC 420-E/R0410-14-69-RFB

Item number 101207006

Safety light curtain

Archive

SLC 420-E/R0410-30-69-RFB

Item number 101206955

Safety light curtain

Archive

SLC 420-E/R0490-14-69-RFB

Item number 101207007

Safety light curtain

Archive

SLC 420-E/R0490-30-69-RFB

Item number 101206956

Safety light curtain

Archive

SLC 420-E/R0570-14-69-RFB

Item number 101207008

Safety light curtain

Archive

SLC 420-E/R0570-30-69-RFB

Item number 101206957

Safety light curtain