Archive
SLC 430

SLC 430

  • NOTICE: Not available!
  • miniature body
  • Safety type 4 in accordance with IEC 61496-1
  • Resolution 30 mm
  • Protection field height from 236 mm … 1804 mm
Product type description:

SLC 430-E/R(1)-30-RF-SYS


(1)
0236Protection field height 236 mm
0460Protection field height 460 mm
0684Protection field height 684 mm
0908Protection field height 908 mm
1132Protection field height 1132 mm
1356Protection field height 1356 mm
1580Protection field height 1580 mm
1804Protection field height 1804 mm
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Height of the protection field

Archive

SLC 430-E/R0236-30-RF-SYS

Item number 101207674

Safety light curtain

Archive

SLC 430-E/R0460-30-RF-SYS

Item number 101207675

Safety light curtain

Archive

SLC 430-E/R0684-30-RF-SYS

Item number 101207676

Safety light curtain

Archive

SLC 430-E/R0908-30-RF-SYS

Item number 101207677

Safety light curtain

Archive

SLC 430-E/R1132-30-RF-SYS

Item number 101207678

Safety light curtain

Archive

SLC 430-E/R1356-30-RF-SYS

Item number 101207679

Safety light curtain

Archive

SLC 430-E/R1580-30-RF-SYS

Item number 101207680

Safety light curtain

Archive

SLC 430-E/R1804-30-RF-SYS

Item number 101207681

Safety light curtain