SLC440AS

SLC440AS

  • Safety type 4 in accordance with IEC 61496-1
  • Integrated AS-Interface
  • Protection field height 170 mm - 1770 mm
  • Configurable blanking functions
  • Integrated status indicator

Detection ability for test bodies at v = 1.6 m/s

Height of the protection field

Range, protection field, maximum

SLC440AS-ER-0170-14

Item number 103007432

Safety light curtains with AS-i interface

SLC440AS-ER-0170-30

Item number 103007435

Safety light curtains with AS-i interface

SLC440AS-ER-0250-14

Item number 103007438

Safety light curtains with AS-i interface

SLC440AS-ER-0250-30

Item number 103007441

Safety light curtains with AS-i interface

SLC440AS-ER-0330-14

Item number 103007444

Safety light curtains with AS-i interface

SLC440AS-ER-0330-30

Item number 103007447

Safety light curtains with AS-i interface

SLC440AS-ER-0410-14

Item number 103007450

Safety light curtains with AS-i interface

SLC440AS-ER-0410-30

Item number 103007453

Safety light curtains with AS-i interface

SLC440AS-ER-0490-14

Item number 103007456

Safety light curtains with AS-i interface

SLC440AS-ER-0490-30

Item number 103007459

Safety light curtains with AS-i interface

SLC440AS-ER-0570-14

Item number 103007462

Safety light curtains with AS-i interface

SLC440AS-ER-0570-30

Item number 103007465

Safety light curtains with AS-i interface