Archive
SLG 220
- Protection class IP65
- Safety type 2 in accordance with IEC 61496-1
- 2-, 3- oder 4-beam
- Range from 0,3 m … 30 m
Product type description: SLG 220-E/R(1)-(2)-RF-(3) |
(1) | |
0500-02 | Distance between outermost beams 500 mm, 2-beam |
0800-03 | Distance between outermost beams 800 mm, 3-beam |
0900-04 | Distance between outermost beams 900 mm, 4-beam |
(2) | |
without | Protection class IP65 |
69 | Protection class IP 69K |
(3) | |
without | Range 0.3 m ... 6 m |
H | Range 5 m ... 30 m |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Detection ability for test bodies at v = 1.6 m/s
Height of the protection field
Range, protection field, maximum
Archive
Archive
Archive
Archive
Archive
Archive