SMS 4-BS-3000

Item number: 101208378

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

SMS 4-BS-3000

Article number (order number)

101208378

EAN (European Article Number)

4030661380247

eCl@ss number, version 12.0

27-27-34-02

eCl@ss number, version 11.0

27-27-34-02

eCl@ss number, version 9.0

27-27-34-02

ETIM number, version 7.0

EC002887

ETIM number, version 6.0

EC002887

General data

Material

Aluminium

Gross weight

1,200 g

Mechanical data - Dimensions

Length

3,000 mm

Width

40 mm

Height

17.8 mm


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 12:28