SMS 4-EV

Item number: 101208379

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

SMS 4-EV

Article number (order number)

101208379

EAN (European Article Number)

4030661380254

eCl@ss number, version 12.0

27-27-34-02

eCl@ss number, version 11.0

27-27-34-02

eCl@ss number, version 9.0

27-27-34-02

ETIM number, version 7.0

EC002887

ETIM number, version 6.0

EC002887

General data

Gross weight

25 g

Mechanical data - Dimensions

Length

82 mm

Width

82 mm

Height

17.8 mm

Scope of delivery

Scope of delivery

1x corner connector


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 04:01