SRB301LC

SRB301LC

  • 3 safety contacts, STOP 0
  • 1 Signalling output
  • Suitable for the signal processing of outputs with contact sensors
Product type description:
SRB 301LC(1)

(1)
LCScrew terminals 0.25 … 2.5 mm², glass fuse
LCIPlug-in screw terminals 0,25 ... 2,5 mm², electronic fuse
LCI/7Plug-in cage clamps 0.25 … 1.5 mm², electronic fuse
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Termination

SRB301LC-24V

Item number 101163475

Safety relay module

SRB301LCI 24VAC/DC

Item number 101176968

Safety relay module

SRB301LCI/7-24VAC/DC

Item number 101195127

Safety relay module