SRB400C.

SRB400C.

  • Two-functions safety monitoring module (double evaluation)
  • 2 x 2 enabling paths with different shut-down behaviour, e.g. emergency exit opens both enabling paths (level 1); guard door monitoring only opens the second enabling path (level 2)
  • Suitable for signal processing of potential-free contacts, e.g. Emergency Stop command devices (level 1), position switches with safety function, solenoid interlocks and safety sensors (level 2)

Number of inputs for NC

Number of inputs for NO

SRB400CA 24VDC

Item number 101176198

Safety relay module

SRB400CA/Q 24VDC

Item number 101176213

Safety relay module

SRB400CA/QT 24VDC

Item number 101176215

Safety relay module

SRB400CS 24VDC

Item number 101176209

Safety relay module

SRB400CS/T 24VDC

Item number 101176211

Safety relay module