SVM1/SR/X-10/Yoo/oo/A
SVM1/SR/X-10/Yoo/oo/A
Downloads
Product type description: SVM1(1)(2)/(3)-(4)/(5)(6)/(7) |
(1) | |
without | Standard locking system |
Z | Central locking system |
(2) | |
without | Standard Silver |
/SR | coloured key heads |
(3) | |
X | Key number(s) primary key 35 … 99 |
(4) | |
216 | 6 secondary cylinders |
10 | 10 secondary cylinders |
(5) | |
Y | Key number(s) secondary cylinder 100 … 999 |
(6) | |
oo/oo | Colour of the key grip>#Picture#Bilddata/Interface/Tools/k__bry01.eps#/Picture# (BR)>#Picture#Bilddata/Interface/Tools/k__gey01.eps#/Picture# (GB)>#Picture#Bilddata/Interface/Tools/k__roy01.eps#/Picture# (RT)>#Picture#Bilddata/Interface/Tools/k__bly01.eps#/Picture# (BL)>#Picture#Bilddata/Interface/Tools/k__wey02.eps#/Picture# (WS)>#Picture#Bilddata/Interface/Tools/k__guy01.eps#/Picture# (GR)>#Picture#Bilddata/Interface/Tools/k__gry01.eps#/Picture# (GN)>#Picture#Bilddata/Interface/Tools/k__swy01.eps#/Picture# (SW)>All colour combinations are therefore possible. |
(7) | |
E | Mounting plate |
A | Assembly housing |
- coloured key heads
- Key-operated selector switch interlocking device with 10 keys
Ordering data
Product type description |
SVM1/SR/X-10/Yoo/oo/A |
Note (Ordering data) |
Note: In the order/enquiry, the required key bit numbers "X" (primary cylinder), "Y" (secondary cylinder) and the colours "oo/oo" of the key heads for the secondary key must be indicated (e.g. SVM1/SR/111-6/222RT/WS/A)! If no lock number is indicated in the order/inquiry, we will supply a lock number at our discretion. The user must ensure that lock numbers are not assigned twice in a single plant (factory site)! The user must ensure that no double key bit numbers are allocated on one site (company site)! |
General data
Standards |
EN ISO 13849-1 EN ISO 14119 |
Working principle |
mechanical |
Housing material |
Aluminium |
Housing coating material |
painted |
Material of the latching bolt |
Brass |
Colour of the housing |
Grey |
Colour of the key |
Silver |
Colour of key head |
Blue Brown Yellow Grey Red White |
General data - Features
Number of keys |
10 |
Safety classification |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
100,000 Operations |
Mechanical data
Mechanical life, minimum |
100,000 Operations |
Key number of primary key |
X |
Key number of secondary key |
Y |
Mechanical data - Dimensions
Length |
240 mm |
Width |
120 mm |
Height |
115.5 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +50 °C |
Electrical data
Maximum switching frequency |
5 /h |
Scope of delivery
Scope of delivery |
SVM with 10 secondary key and 10 emergency keys, without primary key: SVM with 10 secondary key and 10 emergency keys, without primary key |
Accessory
Recommendation (product combination) |
SHGV SVE |
Note
Note (General) |
See figure: Primary key in pos. 2: primary key not withdrawable, secondary key withdrawable |
Language filter
Datasheet
Operating instructions and Declaration of conformity
TÜV certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/04/2024, 15:46