T3Z 068-11YRS
T3Z 068-11YRS
Product type description: T3Z 068-(1)YR(2)(3) |
(1) | |
11 | 1 NO contacts/1 NC contact |
22 | 2 NO contacts/2 NC contact |
33 | 3 NO contacts / 3 NC contacts (not combinable in combination with -2909) |
(2) | |
without | Reset by pull ring |
S | Key reset (not combinable in combination with -2909) |
(3) | |
without | without indicator lamp |
G | with indicator lamp (not combinable in combination with -2909) |
2909 | Outside parts in stainless steel |
- Metal enclosure
- two-side operation / wire up to 2 x 50 m long
- Robust design
- Low actuating force
Ordering data
Product type description |
T3Z 068-11YRS |
Article number (order number) |
101087878 |
EAN (European Article Number) |
4030661057125 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
TÜV cULus CCC |
General data
Standards |
EN ISO 13850 EN IEC 60947-5-1 EN IEC 60947-5-5 |
Housing material |
Grey cast iron, painted |
Material of the housing cover |
Grey cast iron, painted |
Length of the wire, maximum |
50 m |
Gross weight |
4,840 g |
General data - Features
Key reset |
Yes |
Number of auxiliary contacts |
1 |
Number of safety contacts |
1 |
Safety classification |
Standards |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
100,000 Operations |
Mechanical data
Actuating element |
Roller lever N300 |
Mechanical life, minimum |
50,000 Operations |
Positive break angle |
32 ° |
Actuating force, maximum |
50 N |
Note (Actuating force) |
30 N in wire direction |
Actuation direction |
Each time 75° right-hand side and left-hand side rotation |
Positive break force, minimum |
50 N |
Positive break torque |
0.2 Nm |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
0.75 mm² |
Cable section, maximum |
1.5 mm² |
Note |
All indications including the conductor ferrules. |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-30 ... +90 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
10 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
2.5 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
6 A |
Switching element |
NO contact, NC contact |
Switching principle |
Slow action |
Material of the contacts, electrical |
Silver |
Note
Note (General) |
At 3 m distance intermediate wire supports are required, see accessories |
Language filter
Datasheet
Operating instructions and Declaration of conformity
CCC certification
UL Certificate
TÜV certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing miscellaneous
Switch travel diagram
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/04/2024, 14:19