T3Z 068

T3Z 068

  • Metal enclosure
  • two-side operation / wire up to 2 x 50 m long
  • Robust design
  • Low actuating force
Product type description:

T3Z 068-(1)YR(2)(3)


(1)
111 NO contacts/1 NC contact
222 NO contacts/2 NC contact
333 NO contacts / 3 NC contacts (not combinable in combination with -2909)

(2)
withoutReset by pull ring
SKey reset (not combinable in combination with -2909)

(3)
withoutwithout indicator lamp
Gwith indicator lamp (not combinable in combination with -2909)
2909Outside parts in stainless steel
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Cable section, maximum

Cable section, minimum

Ambient temperature, maximum

Ambient temperature, minimum

Rated impulse withstand voltage Uimp

Rated insulation voltage Ui

T3Z 068-11YR

Item number 101087877

Pull-wire emergency stop switch

T3Z 068-11YR-2909

Item number 103012038

Pull-wire emergency stop switch

T3Z 068-11YRG

Item number 101087879

Pull-wire emergency stop switch

T3Z 068-11YRS

Item number 101087878

Pull-wire emergency stop switch

T3Z 068-22YR

Item number 101087881

Pull-wire emergency stop switch

T3Z 068-22YRG

Item number 101087883

Pull-wire emergency stop switch

T3Z 068-22YRS

Item number 101087882

Pull-wire emergency stop switch

T3Z 068-22YRSG

Item number 101087884

Pull-wire emergency stop switch

T3Z 068-33YR

Item number 101087885

Pull-wire emergency stop switch

T3Z 068-33YRG

Item number 101087887

Pull-wire emergency stop switch

T3Z 068-33YRS

Item number 101087886

Pull-wire emergency stop switch

T3Z 068-33YRSG

Item number 101087888

Pull-wire emergency stop switch