T.C 236 right-hand model

T.C 236 right-hand model

  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • 30 mm x 88,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
Product type description:

T(1)C 236-(2)Z-(3)


(1)
3left-hand model
4Swing-door version
55right-hand model

(2)
011 NC contact
022 NC contact
111 NO contacts/1 NC contact

(3)
withoutCable entry M20
STM12 connector with A-coding
ST-2310M12 connector with B-coding
Not all component variants, which are possible according to this order code are available and/or technically feasible.

T5C 236-02Z-M20

Item number 151164467

Flap safety switch

T5C 236-11Z-M20

Item number 151153304

Flap safety switch

T5C 236-01Z

Item number 151108153

Flap safety switch

T5C 236-02Z-ST

Item number 151196348

Position switch with safety function

T5C 236-11Z-ST

Item number 151212124

Flap safety switch