TESK

TESK

  • Metal enclosure
Product type description:

TESK-(1)-(2)-(3)-(4)-(5)


(1)
SStandard hinge
LLong hinge part

(2)
Apre-set for front mounting
Ipre-set for interior fitting
Uadjustable switching angle

(3)
222 NO contacts/2 NC contact
121 NO contact/2 NC contacts
131 NO contacts/3 NC contact
022 NC contact
111 NO contacts/1 NC contact

(4)
L1Cable downwards
L2Cable upwards
ST1Connector plug bottom
ST2Connector plug top

(5)
3MCable length 3 m (only L1 / L2)
5MCable length 5 m (only L1 / L2)
10MCable length 10 m (only L1 / L2)
20MCable length 20 m (only L1 / L2)
30MCable length 30 m (only L1 / L2)
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of safety contacts

TESK-LA-11L1-3M

Item number 103005712

Safety Hinge switch

TESK-LA-11ST1

Item number 103005717

Safety Hinge switch

TESK-LA-12ST1

Item number 103005721

Safety Hinge switch

TESK-LU-11L1-3M

Item number 103005732

Safety Hinge switch

TESK-LU-12ST1

Item number 103005737

Safety Hinge switch

TESK-LU-12ST2

Item number 103005738

Safety Hinge switch

TESK-SA-11L1-3M

Item number 103005740

Safety Hinge switch

TESK-SA-11ST1

Item number 103005743

Safety Hinge switch

TESK-SA-12L1-3M

Item number 103005745

Safety Hinge switch

TESK-SA-12ST1

Item number 103005747

Safety Hinge switch

TESK-SA-12ST2

Item number 103005748

Safety Hinge switch

TESK-SI-11L2-3M

Item number 103005750

Safety Hinge switch