TES/S/45

Item number: 101028411

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

TES/S/45

Article number (order number)

101028411

EAN (European Article Number)

4030661607788

eCl@ss number, version 12.0

27-27-06-09

eCl@ss number, version 11.0

27-27-06-09

eCl@ss number, version 9.0

27-27-06-09

ETIM number, version 7.0

EC002591

ETIM number, version 6.0

EC002591

General data

Material of the hinge

Aluminium

Gross weight

141 g

Mechanical data - Dimensions

Width

71 mm

Height

92 mm

Length x Width x Height

Suitable for mounting to profile systems: 45 mm


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 05:18