Archive
TVS 410

TVS 410

  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • For left or right hinged doors
  • 141 mm x 115 mm x 21,5 mm
  • Simple mounting, suitable for all conventional profile systems (30 … 60 mm)
Product type description:

TVS 410 (1)-(2)(3)(4)


(1)
SKScrew connection
CCCage clamp
ST1M12 connector bottom
ST2M12 connector top

(2)
11/112 NC contacts / 2 NO contacts (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits. Only for ST1, ST2)

(3)
Uadjustable switching angle
IMounting inside (with fixed switching angle 3°)
AMounting outside (with fixed switching angle 3°)

(4)
withoutno assembly end stops
Nwith alignment aid
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Archive

HINGED SAFETY SWITCHES TVS410ST1-11/01AN

Item number 101184463

Safety Hinge switch

Archive

HINGED SAFETY SWITCHES TVS410ST1-11/01I

Item number 101184453

Safety Hinge switch

Archive

HINGED SAFETY SWITCHES TVS410ST1-11/01IN

Item number 101184462

Safety Hinge switch

Archive

HINGED SAFETY SWITCHES TVS410ST2-11/01AN

Item number 101184466

Safety Hinge switch

Archive

HINGED SAFETY SWITCHES TVS410ST2-11/01I

Item number 101184456

Safety Hinge switch

Archive

HINGED SAFETY SWITCHES TVS410ST2-11/01IN

Item number 101184465

Safety Hinge switch

Archive

HINGED SAFETY SWITCHES TVS410ST2-11/01UN

Item number 101184464

Safety Hinge switch

Archive

HINGED SAFETY SWITCHES TVS410ST4-11/11A

Item number 101184434

Safety Hinge switch

Archive

HINGED SAFETY SWITCHES TVS410ST4-11/11AN

Item number 101184444

Safety Hinge switch

Archive

HINGED SAFETY SWITCHES TVS410ST4-11/11I

Item number 101184433

Safety Hinge switch

Archive

HINGED SAFETY SWITCHES TVS410ST4-11/11IN

Item number 101184443

Safety Hinge switch

Archive

HINGED SAFETY SWITCHES TVS410ST4-11/11UN

Item number 101184442

Safety Hinge switch