Two-hand operator inputs

SRB-E-201ST

SRB-E-201ST


  • STOP 0 Function
  • 1 oder 2-channel control
  • Start button / Auto-start
  • Monitoring two-hand control panels to EN 574 IIIC
  • 2 Safety outputs 5.5 A
  • 1 Signalling output

Go to category
SRB-E-402ST

SRB-E-402ST


  • Two-functions safety monitoring module (double evaluation), 2 x STOP 0
  • 2 x 1 oder 2-channel control
  • 2 x Start button / Auto-start
  • 1 x Monitoring two-hand control panels to ISO 13851
  • 2 safety contacts
  • 2 Safety outputs

Go to category
SRB200ZHX1

SRB200ZHX1


  • Monitoring two-hand control panels to EN ISO 13851
  • 2 safety contacts, STOP 0

Go to category
SRB201ZH

SRB201ZH


  • Monitoring two-hand control panels to EN ISO 13851
  • 2 safety contacts, STOP 0
  • 1 Signalling output

Go to category
SRB201ZHX3

SRB201ZHX3


  • Monitoring two-hand control panels to EN ISO 13851
  • 2 safety contacts, STOP 0
  • 1 Signalling output

Go to category