U 434 roller lever 3H

U 434 roller lever 3H

  • Metal enclosure
  • 4 Contacts
  • 62 mm x 127 mm x 50 mm ( basic component)
  • Switching points and contact function adjustable
  • 3 cable entries M 20 x 1.5
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
Product type description:

U(1) 434Y-(2)-(3)


(1)
SPlunger S
KOffset roller lever K
8HRoller lever 8H
HRoller lever H
3HRoller lever 3H
7HRoller lever 7H
4HSpring rod lever on shaft 4H
9HRod lever 9H
10HRod lever 10H
2HLeaf spring lever 2H
6HLeaf spring lever 6H

(2)
without2 NO contacts/2 NC contact
4OE4 NC contact
4S4 NO contacts
1S/3OE1 NO contacts/3 NC contact
3S/1OE3 NO contacts/1 NC contact

(3)
1272Version for low temperatures to -30 °C
Not all component variants, which are possible according to this order code are available and/or technically feasible.

UV3H 434Y

Item number 101060633

Position switch