UK 431Y

Item number: 101055015

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Actuator heads can be repositioned by 4 x 90°
  • Metal enclosure
  • 1 Contact
  • 62 mm x 58 mm x 50 mm ( basic component)
  • Switching points and contact function adjustable
  • 1 Cable entry M 20 x 1.5

Ordering data

Product type description

UK 431Y

Article number (order number)

101055015

EAN (European Article Number)

4030661002989

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Slide form

Castor

Housing material

Light alloy die-casting

Housing coating material

painted

Gross weight

300 g

General data - Features

Number of normally closed (NC)

1

Mechanical data

Actuating element

Offset roller lever

Roller material

Plastic

Mechanical life, minimum

10,000,000 Operations

Actuating angle, from left of switch axis

45 °

Actuating angle, from right of switch axis

30 °

Contact opening

2 x 1.5 mm

Actuating speed, minimum

1 mm/min

Actuating speed, maximum

0.5 m/s

Note (Actuating speed)

Actuating speed with vertical actuating angle to switch axis

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

1.5 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

50 mm

Width of sensor

62 mm

Height of sensor

96 mm

Width of Castor

8.5 mm

Diameter of Castor

20 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-20 ... +60 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Electrical data

Thermal test current

16 A

Switching element

Opener (NC)

Switching principle

Slow action

Material of the contacts, electrical

Silver

Note

Note (General)

Type of contact and switching points can be factory set to order.

Actuation from the right should be avoided, since this reduces the mechanical life of the position switch.

Switch travel diagram

Diagram


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 08:47