USP-30-M25GD
USP-30-M25GD
Downloads
- for shaft heights up to 30
- Different interfaces for the connection to different controllers
- low installation cost / little installation effort
- Wear- and maintenance-free
- Absolute values accurate down to the last millimeter
Ordering data
Product type description |
USP-30-M25GD |
Article number (order number) |
101161714 |
EAN (European Article Number) |
4030661196695 |
eCl@ss number, version 12.0 |
27-20-10-01 |
eCl@ss number, version 11.0 |
27-20-10-01 |
eCl@ss number, version 9.0 |
27-20-10-01 |
ETIM number, version 7.0 |
EC000641 |
ETIM number, version 6.0 |
EC000641 |
Available until |
30.06.2023 |
Approvals - Standards
Certificates |
cULus |
General data
Coding |
Grey |
Housing material |
Ultramid |
Gross weight |
5,340 g |
Mechanical data
Repeat accuracy R (under normal elevator ratios) |
3 mm |
Repeat accuracy R (at calibration temperature) |
1 mm |
Travel distance, maximum |
30 m |
Conveying speed, maximum |
6 m/s |
Ambient conditions
Degree of protection |
IP54 |
Ambient temperature |
-10 ... +50 °C |
Electrical data
Operating voltage |
24 VDC -10 % / +15 % |
Rated operating voltage |
24 VDC |
Operating current |
180 mA |
Electrical data - Electromagnetic compatibility (EMC)
Interfering radiation |
EN 50081-2 EN 12015 |
EMC rating |
IEC 61000-6-2 EN 12016 |
Scope of delivery
Scope of delivery |
The USP kit comprises: transmitter + receiver, 2 dampers, 1 vibration protection, mounting materials, documentation, signal wire, the transmitter connecting cable and the receiver cable are related to the respective application and must be ordered separately. |
Note
Note (General) |
The specifications with regard to the protection class are related to the entire USP system. Please observe the information contained in the mounting instructions To fit the USP system elements in the elevator shaft, only conventional tools are required. |
Note (Interface) |
Suitable for the following controllers: NEW-Lift |
Language filter
Datasheet
Mounting and wiring instructions
EC Declaration of conformity
Brochure
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Product picture (catalogue individual photo)
Product picture (catalogue individual photo)
Product picture (catalogue individual photo)
Product picture (catalogue individual photo)
Product picture (catalogue individual photo)
Product picture (catalogue individual photo)
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/04/2024, 12:25