ZS 232-11 BASE KPL.

Item number: 101113330

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Thermoplastic enclosure
  • Changeover contact with double break, positive break
  • galvanically separated contact bridges
  • Screw connection

Ordering data

Product type description

ZS 232-11 BASE KPL.

Article number (order number)

101113330

EAN (European Article Number)

4030661100456

eCl@ss number, version 12.0

27-27-26-01

eCl@ss number, version 11.0

27-27-26-01

eCl@ss number, version 9.0

27-27-26-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

General data

Standards

EN IEC 60947-5-1

Housing material

Glass-fibre, reinforced thermoplastic

Material of the actuator

Stainless steel

Gross weight

23 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Mechanical data

Mechanical life, minimum

20,000,000 Operations

Actuating force

9 N

Actuating speed

10 mm/min

Mechanical data - Connection technique

Cable section, maximum

2.5 mm²

Terminal (mechanical)

Screw connection

Ambient conditions

Degree of protection

IP40

Degree of protection of clips or terminals

IP00 (without connector)

Ambient temperature

-30 ... +80 °C

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

6 kV

Degree of pollution

3

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Switching principle

Snap action

Material of the contacts, electrical

Silver

Language filter

Download the latest version of Adobe Reader


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 09:42