ZSM 241-01XR-R
Item number:
101174458
ZSM 241-01XR-R
Item number:
101174458
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Ordering data
Product type description |
ZSM 241-01XR-R |
Article number (order number) |
101174458 |
EAN (European Article Number) |
4030661303765 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
General data
Standards |
BG-GS-ET-15 EN IEC 60947-5-1 |
Housing construction form |
rectangular |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Gross weight |
240 g |
General data - Features
Suitable for elevators |
Yes |
Safety functions |
Yes |
Number of safety contacts |
1 |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
50,000 Operations |
Mechanical data
Actuating element |
Plunger |
Latching position |
bottom |
Mechanical life, minimum |
50,000 Operations |
Actuating force, minimum |
6 N |
Mechanical data - Connection technique
Termination |
Pre-wired cable |
Mechanical data - Dimensions
Length of sensor |
94 mm |
Width of sensor |
33 mm |
Height of sensor |
33 mm |
Ambient conditions
Degree of protection |
IP54 |
Ambient temperature |
-25 ... +40 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
4 A |
|
Rated control voltage at AC 50 Hz, maximum |
230 VAC |
|
Utilisation category AC-15 |
230 VAC |
|
Utilisation category AC-15 |
4 A |
|
Utilisation category DC-13 |
24 VDC |
|
Utilisation category DC-13 |
4 A |
|
Switching element |
Opener (NC) |
|
Switching principle |
Magnet Snap Action
Electromagnetic reset |
|
Material of the contacts, electrical |
Silver |
Electrical data - Magnet control
Switch-on time, maximum |
9 s |
Off-duty time, minimum |
291 s |
Product picture (catalogue individual photo)
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/03/2024, 10:47