ACC-IFL-MOCL-H20

Item number: 101097871

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • For a smooth fitting of the proximity switches with cylindric shape Ø 20 mm

Ordering data

Product type description

ACC-IFL-MOCL-H20

Article number (order number)

101097871

EAN (European Article Number)

4030661105666

eCl@ss number, version 12.0

27-27-40-92

eCl@ss number, version 11.0

27-27-01-92

eCl@ss number, version 9.0

27-27-01-92

ETIM number, version 7.0

EC000127

ETIM number, version 6.0

EC000127

General data

Material of the terminal fixing

Thermoplastic

Gross weight

26 g

Mechanical data - Dimensions

Width

46 mm

Height

30 mm

Depth

15 mm

Diameter of the Mounting clamp

20 mm

Diameter of the Mounting clamp

M20


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 23/04/2024, 18:26