ACC-IFL-MOCL-H6.5

Item number: 101095263

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • For a smooth fitting of the proximity switches with cylindric shape Ø 6.5 mm

Ordering data

Product type description

ACC-IFL-MOCL-H6.5

Article number (order number)

101095263

EAN (European Article Number)

4030661106243

eCl@ss number, version 12.0

27-27-40-92

eCl@ss number, version 11.0

27-27-01-92

eCl@ss number, version 9.0

27-27-01-92

ETIM number, version 7.0

EC000127

ETIM number, version 6.0

EC000127

General data

Material of the terminal fixing

Thermoplastic

Gross weight

10 g

Mechanical data - Dimensions

Width

26 mm

Height

12 mm

Depth

12 mm

Diameter of the Mounting clamp

6.5 mm


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 10:11