Archive
330 Metal enclosure - EN 50041 with Actuator

330 Metal enclosure - EN 50041 with Actuator


Archive

M2S 330-11Y-M20

Item number 101149639

Position switch

Archive

M3S 330-11Y-M20

Item number 101168055

Position switch

Archive

M3R 330-11Y-M20

Item number 101161735

Position switch

Archive

M3V4D 330-11Y-M20

Item number 101165920

Position switch

Archive

MS 330-11Y-M20

Item number 101160614

Position switch

Archive

MR 330-11Y-RMS

Item number 103006893

Position switch

Archive

MV. 330-11Y-M20-1366

Item number 101160611

Position switch

Archive

MV10H 330-11Y-M20

Item number 101168057

Position switch

Archive

MV10H 330-11Y-M20-1348

Item number 101159310

Position switch

Archive

MV2H 330-11Y FLAG 2.5MM

Item number 101057633

Position switch

Archive

MV7H 330-11Y-M20-1366

Item number 101160085

Position switch

Archive

MV8H 330-11Y-M20-1366

Item number 101160613

Position switch