ACC-PWR-PLY-S

Item number: 101192433

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • To guide the wire rope where the path is not a straight line
  • for Wire rope Ø 5 mm

Ordering data

Product type description

ACC-PWR-PLY-S

Article number (order number)

101192433

EAN (European Article Number)

4030661362069

eCl@ss number, version 12.0

23-34-03-03

eCl@ss number, version 11.0

23-34-03-03

eCl@ss number, version 9.0

23-34-03-03

ETIM number, version 7.0

EC002217

ETIM number, version 6.0

EC002217

General data

Material

Stainless steel NIRO

Gross weight

86 g

Note

Note (General)

According to En ISO 13850, pulleys may only be mounted in such a way that the complete length of the pull-wire is visible.


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/19/2024, 11:42 PM