AES 1156
AES 1156
Downloads
- Monitoring of BNS range magnetic safety sensors
- 1 safety contact, STOP 0
Ordering data
Note (Delivery capacity) |
Not available! |
Product type description |
AES 1156 |
Article number (order number) |
101170042 |
EAN (European Article Number) |
4030661296975 |
eCl@ss number, version 12.0 |
27-37-18-19 |
eCl@ss number, version 11.0 |
27-37-18-19 |
eCl@ss number, version 9.0 |
27-37-18-19 |
ETIM number, version 7.0 |
EC001449 |
ETIM number, version 6.0 |
EC001449 |
Approvals - Standards
Certificates |
BG cULus |
General data
Standards |
BG-GS-ET-14 BG-GS-ET-20 EN IEC 62061 EN ISO 13849-1 EN IEC 60947-5-1 EN IEC 60947-5-3 EN IEC 60947-5-5 EN IEC 60204-1 EN IEC 60947-1 |
Climatic stress |
EN 60068-2-3 BG-GS-ET-14 |
Housing material |
Glass-fibre reinforced thermoplastic, ventilated |
Gross weight |
198 g |
General data - Features
Wire breakage detection |
Yes |
Cross-circuit detection |
Yes |
Automatic reset function |
Yes |
Start-up test |
Yes |
Earth connection detection |
Yes |
Integral system diagnostics, status |
Yes |
Number of LEDs |
1 |
Number of normally closed (NC) |
2 |
Number of normally open (NO) |
2 |
Number of undelayed semi-conductor outputs with signaling function |
2 |
Number of safety contacts |
1 |
Safety classification |
Standards |
EN ISO 13849-1 EN IEC 61508 |
Stop-Category |
0 |
Safety classification - Relay outputs |
Performance Level, up to |
d |
Category |
3 |
PFH value |
1.00 x 10⁻⁷ /h |
Notice |
for max. 50,000 switching cycles/year and max. 80% contact load |
Safety Integrity Level (SIL), suitable for applications in |
2 |
Mission time |
20 Year(s) |
Mechanical data
Mechanical life, minimum |
20,000,000 Operations |
Mounting |
Snaps onto standard DIN rail to EN 60715 |
Mechanical data - Connection technique
Terminal designations |
IEC/EN 60947-1 |
Termination |
rigid or flexible Screw terminals M20 x 1.5 |
Cable section, minimum |
0.25 mm² |
Cable section, maximum |
2.5 mm² |
Tightening torque of Clips |
0.6 Nm |
Mechanical data - Dimensions
Width |
22.5 mm |
Height |
100 mm |
Depth |
121 mm |
Ambient conditions
Degree of protection of the enclosure |
IP40 |
Degree of protection of the mounting space |
IP54 |
Degree of protection of clips or terminals |
IP20 |
Ambient temperature |
+0 ... +55 °C |
Storage and transport temperature |
-25 ... +70 °C |
Resistance to vibrations |
10...55 Hz, Amplitude 0.35 mm, ± 15 % |
Restistance to shock |
30 g / 11 ms |
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp |
4 kV |
Overvoltage category |
III |
Degree of pollution |
2 |
Electrical data
Frequency range |
50 Hz 60 Hz |
Operating voltage |
24 VAC -15 % / +10 % |
Ripple voltage |
10 % |
Thermal test current |
6 A |
Rated operating voltage |
24 VAC |
Rated operating voltage |
24 VDC |
Rated AC voltage for controls, 50 Hz, minimum |
20.4 VAC |
Rated control voltage at AC 50 Hz, maximum |
26.4 VAC |
Rated AC voltage for controls, 60 Hz, minimum |
20.4 VAC |
Rated control voltage at AC 60 Hz, maximum |
26.4 VAC |
Rated AC voltage for controls at DC minimum |
20.4 VDC |
Rated control voltage at DC, maximum |
28.8 VDC |
Electrical power consumption |
5 W |
Contact resistance, maximum |
0.1 Ω |
Note (Contact resistance) |
in new state |
Drop-out delay in case of power failure, typically |
80 ms |
Drop-out delay in case of emergency, typically |
20 ms |
Pull-in delay at automatic start, maximum, typically |
100 ms |
Pull-in delay at RESET, typically |
20 ms |
Material of the contacts, electrical |
Ag-Ni 10 and 0.2 µm gold-plated |
Electrical data - Safe relay outputs
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
6 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
6 A |
Switching capacity, minimum |
10 VDC |
Switching capacity, minimum |
10 mA |
Switching capacity, maximum |
250 VAC |
Switching capacity, maximum |
8 A |
Electrical data - Digital inputs
Input signal, HIGH Signal "1" |
10 … 30 VDC |
Input signal, LOW Signal "0" |
0 … 2 VDC |
Conduction resistance, maximum |
40 Ω |
Electrical data - Digital Output
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
0.1 A |
Electrical data - Relay outputs (auxiliary contacts)
Switching capacity, maximum |
24 VDC |
Switching capacity, maximum |
2 A |
Electrical data - Electromagnetic compatibility (EMC)
EMC rating |
EMC-Directive |
Integral system diagnosis (ISD)
Note (ISD -Faults) |
The following faults are registered by the safety monitoring modules and indicated by ISD. |
Faults |
Failure of the safety relay to pull-in or drop-out Failure of door contacts to open or close Cross-wire or short-circuit monitoring of the switch connections Interruption of the switch connections Fault on the input circuits or the relay control circuits of the safety monitoring module |
Other data
Note (applications) |
Safety sensor Guard system |
Note
Note (General) |
Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit. |
Wiring example
Note (Wiring diagram) |
Monitoring a number of guard doors using magnetic safety sensors BNS range The wiring diagram is shown with guard doors closed and in de-energised condition. If one or two external relays or contactors are used to switch the load, the system can then only be classified in Category 3 to EN ISO 13849-1, if exclusion of the fault “Failure of the external contactors” can be substantiated and is documented, e.g. by using reliable down-rated contactors. A second contactor leads to an increase in the level of security by redundant switching to switch the load off. The ISD tables (Intergral System Diagnostics) for analysis of the fault indications and their causes are shown in the appendix. To secure one or a number of guard doors up to PL d and Category 3 The NC contact must have positive break when the guard door is opened. Expansion of enable delay time: The enable delay time can be increased from 0.1 s to 1 s by changing the position of a jumper link connection under the cover of the unit. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
Wiring example (electr. wiring)
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Wiring example
103008070 SRB-E-204PE
- Plug-in screw terminals with coding
- Input expander module
- 1 oder 2-channel control
- Monitoring of 4 sensors
- 2 Safety outputs
- 4 Signalling outputs
103009973 SRB-E-204ST
- Plug-in screw terminals with coding
- STOP 0 Function
- Monitoring of 4 sensors
- Start button / Auto-start
- 2 Safety outputs
- 4 Signalling outputs
EU-Konformitätserklärung |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | AES 1135/1136 AES 1165/1165-2250 AES 1235/1236 AES 1265/1265-2250 AES 2135 AES 2335/2365 AES 2535 |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Sicherheitsauswertung |
Einschlägige Richtlinien: | Maschinenrichtlinie | 2006/42/EG |
EMV-Richtlinie | 2014/30/EU | |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | DIN EN 60947-5-1:2018 DIN EN ISO 13849-1:2016 DIN EN ISO 13849-2:2013 |
Benannte Stelle für die Zertifizierung des QS-Systems nach Anhang X, 2006/42/EG: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln Kenn-Nr.: 0035 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Wuppertal, 31. Januar 2024 |
Rechtsverbindliche Unterschrift Philip Schmersal Geschäftsführer |
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 4/18/2024, 10:32 AM