Product type description: AV18(1)(2)K(3)U-GB215 |
(1) |
L | left-hand model |
R | right-hand model |
(2) |
without | Pull strap |
H | Lever H65 |
H92 | Lever H92 |
H105 | Lever H105 |
NB, MBN, BN | Bearing block B |
B2 | Bearing block B2 |
(3) |
X11,5 | X-dimension of the latching bolt = 11,5 mm |
X20 | X-dimension of the latching bolt = 20 mm |
X30 | X-dimension of the latching bolt = 30 mm |
X40 | X-dimension of the latching bolt = 40 mm |
X45 | X-dimension of the latching bolt = 45 mm |
Note: |
| U = interlock bevel on the underside GB215 = additional, front-side M8 mounting holes
Variants that differ from this are special versions. Availability on request. |
Not all component variants, which are possible according to this order code are available and/or technically feasible.