AV 28

AV 28

  • Metal enclosure
  • without Fail-safe locking system
  • for 2-leaf doors
  • for elevator plants without passenger transportation
  • Manual release by means of M5 triangular key
  • Test Characteristics text Key features
Product type description:
AV 28(1)K(2)U-GB215

(1)
Lleft-hand model
Rright-hand model

(2)
X11,5X-dimension of the latching bolt = 11,5 mm
X20X-dimension of the latching bolt = 20 mm
X30X-dimension of the latching bolt = 30 mm
X40X-dimension of the latching bolt = 40 mm
X45X-dimension of the latching bolt = 45 mm

Note:
U = interlock bevel on the underside
GB215 = additional, front-side M8 mounting holes

Variants that differ from this are special versions. Availability on request.
Not all component variants, which are possible according to this order code are available and/or technically feasible.

AV28RKX11.5U

Item number 101084520

Door locking devices