AZ 05 KT 08106

Item number: 151195811

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Single-conductor entry with strain relief
  • Thermoplastic enclosure
  • Contact pins in the switch
  • 1 Actuating planes
  • Protection against accidental contact with additional wall
  • transparent cover
  • fixing screws M4 undetachable, captive
  • Fitting dimensions suitable for AZ 05x
  • Self-cleaning through the frictional mouvement of the contact bridges

Ordering data

Product type description

AZ 05 KT 08106

Article number (order number)

151195811

eCl@ss number, version 12.0

27-27-06-10

eCl@ss number, version 11.0

27-27-06-10

eCl@ss number, version 9.0

27-27-06-10

ETIM number, version 7.0

EC002592

ETIM number, version 6.0

EC002592

General data

Standards

EN 81

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Material of the housing cover

transparent thermoplastic, self-extinguishing

Gross weight

40 g

General data - Features

Suitable for elevators

Yes

Number of safety contacts

1

Mechanical data

Actuating panels

1

Mechanical life, minimum

1,000,000 Operations

Actuating stroke

5 mm

Actuating force, approx.

1.6 N

Mounting

Round holes

Mechanical data - Connection technique

Cable entry

Single-conductor entry with strain relief

Termination

Screw terminals M20 x 1.5

Mechanical data - Dimensions

Width

72 mm

Height

40 mm

Depth

26 mm

Ambient conditions

Degree of protection

IP00

Ambient temperature

-15 ... +70 °C

Relative humidity, maximum

95 %

Note (Relative humidity)

non-condensing

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Electrical data

Thermal test current

4 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2 A

Utilisation category DC-13

200 VDC

Utilisation category DC-13

1 A

Switching element

Opener (NC)

Switching principle

Self-cleaning pressure contact

Material of the contacts, electrical

Silver-plated Cu rivets

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Note

Note (General)

The connecting screws can be sealed with plugs. (2 plugs per switch)

Language filter

Download the latest version of Adobe Reader

UK Declaration of Conformity LOG_COM_lo1de01s
Company:SCHMERSAL
Industrial Switchgear (Shanghai) Co., Ltd.
Cao Ying Road 3336
201712 Shanghai / Qingpu
P.R. CHINA
www.schmersal.com.cn
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:AZ 05, AZ 051, AZ 052, AZ 053, AZ 06, AZ 061, AZ 062, AZ 063, AZ 07, AZ 13, AZ 14
Type:See ordering code
Year of construction:See identification plate
Description of the component:Door contact
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 81-20:2020
EN 81-50:2020
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Shanghai, September 8, 2022
 GRA_SIG_ksig-y52
 Authorised signature
Michele Seassaro
Managing Director
EU Declaration of Conformity LOG_COM_lo1de01s
OriginalSCHMERSAL
Industrial Switchgear (Shanghai) Co., Ltd.
Cao Ying Road 3336
201712 Shanghai / Qingpu
P.R. CHINA
Internet: www.schmersal.com.cn
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:AZ 05, AZ 051, AZ 052, AZ 053, AZ 06, AZ 061, AZ 062, AZ 063, AZ 07, AZ 13, AZ 14
Type:See ordering code
Year of construction:See identification plate
Description of the component:Door contact
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 81-20:2020
EN 81-50:2020
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Shanghai, September 7, 2022
  GRA_SIG_ksig-y52
 Authorised signature
Michele Seassaro
Managing Director

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 3/28/2024, 9:26 PM