AZ 066 K

Item number: 137000265

Downloads

TraceParts CAD Data
ePLAN Data
SISTEMA Data
  • Thermoplastic enclosure
  • Contact pin in actuator bridge
  • 1 Actuating planes
  • transparent cover
  • Self-cleaning through the frictional mouvement of the contact bridges
  • Protection class IP20
  • double-break switch
  • fixing screws M4 Pozidriv self-forming, undetachable, captive

Ordering data

Product type description

AZ 066 K

Article number (order number)

137000265

EAN (European Article Number)

8905236100284

eCl@ss number, version 12.0

27-27-06-10

eCl@ss number, version 11.0

27-27-06-10

eCl@ss number, version 9.0

27-27-06-10

ETIM number, version 7.0

EC002592

ETIM number, version 6.0

EC002592

Approvals - Standards

Certificates

CCC

General data

Standards

ASME-A15.5

CAN/CSA-B44.1

EN 81-20

EN 81-50

Housing material

Glass-fibre reinforced ultramid, self-extinguishing

Material of the housing cover

Glass-fibre reinforced ultramid, self-extinguishing

Gross weight

22 g

General data - Features

Suitable for elevators

Yes

Number of safety contacts

1

Mechanical data

Actuating panels

1

Mechanical life, minimum

10,000,000 Operations

Actuating stroke

7 mm

Actuating force

1.6 N

Mounting

Round holes

Mechanical data - Connection technique

Cable entry

2 x single conductor version with connecting funnel

Termination

Screw terminals M20 x 1.5

Tightening torque of electrical connection, maximum

1.2 Nm

Notes

M4 slotted-head combination screws, similar to DIN 7984, with self-opening clamp plates

Note (Cable entry)

Without cable ducts

Mechanical data - Dimensions

Width

50 mm

Height

24 mm

Depth

16 mm

Ambient conditions

Degree of protection

IP20

Ambient temperature

-30 ... +70 °C

Relative humidity, maximum

95 %

Note (Relative humidity)

non-condensing

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Electrical data

Thermal test current

4 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2 A

Utilisation category DC-13

200 VDC

Utilisation category DC-13

2 A

Switching element

Opener (NC)

Switching principle

Self-cleaning pressure contact

Material of the contacts, electrical

Silver-plated Cu rivets

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Language filter

Download the latest version of Adobe Reader

UK Declaration of Conformity LOG_COM_lo1de01s
Company:Schmersal India Private Limited
G-7/1, MIDC, Ranjangaon
Tal. Shirur, Dist. Pune - 412 220
Maharashtra
India
Internet: www.schmersal.in
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:AZ 061, AZ 062, AZ 063, AZ 066,
AZ 09,
AZ 14
Type:See ordering code
Year of construction:See identification plate
Description of the component:Door contact
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 81-20:2020
EN 81-50:2020
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Pune, September 8, 2022
  GRA_SIG_ksig-y36
 Authorised signature
Sagar Jeevan Bhosale
Managing Director
EU Declaration of Conformity LOG_COM_lo1de01s
OriginalSchmersal India Private Limited
G-7/1, MIDC, Ranjangaon
Tal. Shirur, Dist. Pune – 412 220
Maharashtra
India
Internet: www.schmersal.in
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:AZ 061, AZ 062, AZ 063, AZ 066, AZ 09, AZ 14
Type:See ordering code
Year of construction:See identification plate
Description of the component:Door contact
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 81-20:2020
EN 81-50:2020
Place and date of issue:Pune, September 8, 2022
  GRA_SIG_ksig-y36
 Authorised signature
Sagar Jeevan Bhosale
Managing Director

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 3/28/2024, 7:46 AM