AZ 15/16-B1-2024 RETROFIT KIT

Item number: 101108278

Downloads

ePLAN Data
SISTEMA Data
  • For protection against the ingress of course dirt
  • Straight actuator with slot lip-seal
  • Particularly suitable for sliding doors

Ordering data

Product type description

AZ 15/16-B1-2024 RETROFIT KIT

Article number (order number)

101108278

EAN (European Article Number)

4030661100524

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

33 g

Mechanical data

Actuator

straight

rigid


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/23/2024, 4:35 AM