AZ 16-STS30-06

Item number: 101176956

Downloads

ePLAN Data
SISTEMA Data

Ordering data

Product type description

AZ 16-STS30-06

Article number (order number)

101176956

EAN (European Article Number)

4030661307503

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

1,890 g

General data - Features

Emergency handle

Yes

Mechanical data

Door hinge

Left

Actuator mounted

Outside

Scope of delivery

Scope of delivery

With emergency handle

Note (scope of delivery, number and type)

Actuator incl. mounting plate

Scope of delivery of mounting material

16x Screws

Note

Note (General)

For actuators mounted on the inside, mounting plate MP TG-01 must be used to fix the door handle to the profile (101174965).

Notes - Dimension drawing

Note

The drawings are always shown with a view to the switch.


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/16/2024, 2:17 PM