AZ 415

AZ 415

  • Metal enclosure
  • Long life
  • High level of contact reliability with low voltages and currents
  • Adjustable ball latch to 400 N
  • 2 cable entries M 20 x 1.5
  • Spring-loaded actuators
Product type description:

AZ 415-(1)ZPK-(2)


(1)
02/112 NC contacts / 1 NO contact, 1 NC contact
02/022 NC contacts / 2 NC contacts
02/202 NC contacts / 2 NO contacts
11/111 NO contact, 1 NC contact / 1 NO contact 1, NC contact

(2)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of safety contacts

Ambient temperature, maximum

AZ 415-02/02ZPK-M20

Item number 101164609

Safety switch with separate actuator

Go to article

AZ 415-02/11ZPK M20

Item number 101154115

Safety switch with separate actuator

Go to article

AZ 415-02/20ZPK

Item number 101175181

Safety switch with separate actuator

Go to article

AZ 415-11/11ZPK-M20

Item number 101154000

Safety switch with separate actuator

Go to article

AZ 415-33ZPDK-M20

Item number 101164611

Safety switch with separate actuator

Go to article

AZ 415-33ZPK-M20

Item number 101164612

Safety switch with separate actuator

Go to article



System components

ACTUATOR AZ/AZM 415-B1
ACTUATOR AZ/AZM 415-B1

  • For sliding doors
  • Actuators with return spring
  • Tolerates up to max. 6 mm overtravel

Go to article
ACTUATOR AZ/AZM 415-B2
ACTUATOR AZ/AZM 415-B2

  • Particularly suitable for hinged guards
  • For very smal actuating radii in line with the plane of the actuator

Go to article
ACTUATOR AZ/AZM 415-B3
ACTUATOR AZ/AZM 415-B3

  • Particularly suitable for hinged guards
  • For very smal actuating radii at 90° to the plane of the actuator

Go to article
ACTUATOR AZ/AZM 415-B4PS
ACTUATOR AZ/AZM 415-B4PS

  • For sliding doors
  • with locking bolt and ball latch

Go to article
SPERRZANGE SZ AZ 415-22-2
SPERRZANGE SZ AZ 415-22-2

  • Lockout tag with 7 circular holes
  • Suitable for mounting inside and outside of the hazardous area
  • To prevent inadvertent closing, e.g. during maintenance
  • For complex plant
  • Prevents actuation of the switch

Go to article
MOUNTING PLATE KPL. MP AZ 415
MOUNTING PLATE KPL. MP AZ 415

  • For simple mounting
  • Subsequent adjustment enabled
  • Suitable for all conventional profile systems

Go to article
LOCKOUT TAG SZ AZ 415-22-1
LOCKOUT TAG SZ AZ 415-22-1

  • Lockout tag with 7 circular holes
  • Suitable for mounting inside and outside of the hazardous area
  • To prevent inadvertent closing, e.g. during maintenance
  • For complex plant
  • Prevents actuation of the switch

Go to article