AZM 161
- Thermoplastic enclosure
- Double-insulated
- Interlock with protection against incorrect locking.
- 130 mm x 90 mm x 30 mm
- 6 Contacts
- Long life
Product type description: AZM161 (1)-(2)(3)K(4)-(5)/(6)-(7)(8) |
(1) | |
SK | Screw connection |
CC | Cage clamps |
ST | Connector plug M12 |
(2) | |
11/03 | Magnet: 1 NO contact, 1 NC contact / Actator: 3 NC contacts with connector plug |
12/03 | Magnet: 1 NO contact, 2 NC contact / Actator: 3 NC contacts |
12/11 | Magnet: 1 NO contact, 2 NC contacts / Actator: 1 NO contact, 1 NC contact with connector plug |
11/12 | Magnet: 1 NO contact, 1 NC contacts / Actator: 1 NO contact, 2 NC contact with connector plug |
12/12 | Magnet: 1 NO contact, 2 NC contacts / Actator: 1 NO contact, 2 NC contacts |
(3) | |
without | Latching force 5 N |
R | Latching force 30 N |
(4) | |
without | Power to unlock |
A | Power to lock |
(5) | |
without | Lateral manual release |
ED | Manual release on the cover side |
EU | Manual release on the back side |
(6) | |
T | Lateral emergency exit |
TD | Emergency exit on the cover side |
TU | Emergency exit on the back side |
N | Emergency release |
(7) | |
024 | Us: 24 VAC/DC |
110/230 | Us: 110/230 VAC |
(8) | |
without | without LED |
G | with LED (only for Us: 24 VAC/DC) |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Latching force
Number of safety contacts
Ambient temperature, minimum
Emergency release
Emergency exit
Power to lock
Power to unlock
System components
Actuator
AZM 161-B1-2053 RETROFIT KIT
- Straight actuator
- Particularly suitable for sliding doors
- adjustable ball latch
AZM 161-B1-1747 RETROFIT KIT
- Straight actuator with magnetic latch
- Particularly suitable for sliding doors
AZM 161-B1-2177 RETROFIT KIT
- Straight actuator with centering guide
- Particularly suitable for sliding doors
Door-handle system STS
Accessories
SLOT SEALING PLUG AZM 161
- To cover unused actuator slots
- For protection against the ingress of course dirt
- Simple clip-in fitting
TFA-020
- Pre-positioning
- The actuator is independent from the centring device.
- Smooth insertion or retraction of the actuator
TK-M5
- For manual release using M5 triangular key, available as accessory
- For maintenance, installation, etc.