AZM40-B1-PH
Item number:
103037328
AZM40-B1-PH
Item number:
103037328
- Versatile installation with 180° actuator angle flexibility
- Easy adjustment
Ordering data
Product type description |
AZM40-B1-PH |
Article number (order number) |
103037328 |
EAN (European Article Number) |
4030661543772 |
eCl@ss number, version 12.0 |
27-27-26-06 |
eCl@ss number, version 11.0 |
27-27-26-06 |
eCl@ss number, version 9.0 |
27-27-26-06 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
General data
Gross weight |
194 g |
Mechanical data
Actuator |
straight |
Mechanical data - Dimensions
Length of the actuator |
40 mm |
Width of the actuator |
40 mm |
Height of the actuator |
20 mm |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Sample application general
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 4/17/2024, 3:59 PM