BDF100
Item number:
-
Product type description: BDF 100-(1)-(2)-(3)-ST |
(1) | |
NH-G | Emergency stop pushbutton without protective collar |
NHK-G | Emergency stop with protective collar |
(2) |
(1) | |
20 | 2 NO contacts |
11 | 1 NO contacts/1 NC contact |
(2) | |
LT.. | Illuminated control push button (selection colour) |
LM.. | Indicator light (selection colour) |
DT.. | Push button (Selection Color) |
WS 20/30 | Selector switch, 2/3 switch position |
WT 20/30 | Selector switch, 2/3 switch positions |
SW 20 | Key switch/button, 2 switch positions |
(3) | |
without | without indicator lamp |
G/RD | Indicator lamp red |
G/GN | Indicator lamp green |
G/YE | Indicator lamp yellow |
G/BU | Indicator lamp blue |
G/WH | Indicator lamp white |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Start/stop and reset functions available
- Thermoplastic enclosure
- slender shock-proof enclosure
- to be fitted to commercial-off-the-shelf aluminium profiles
- to be installed at an ergonomic favourable position
- large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
- Field labelling with separate plastic cover
Ordering data
Product type description |
BDF100 |
Note (Ordering data) |
Notice: see ordering code |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60947-1 |
Climatic stress |
DIN EN 60068 |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Colour of the upper part of the enclosure |
Black |
Positions used, position 1 |
See ordering code |
Mechanical data - Connection technique
Termination |
Connector plug M12, 8-pole |
Mechanical data - Dimensions
Width |
40 mm |
Height |
99 mm |
Depth |
39 mm |
Ambient conditions
Ambient temperature |
-25 ... +65 °C |
Ambient conditions - Insulation values
Overvoltage category |
III |
Degree of pollution |
3 |
Language filter
Datasheet
Operating instructions and Declaration of conformity
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Diagram
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 4/23/2024, 6:25 PM