BDF100-20-LTGN-ST

Item number: 101217301

Downloads

ePLAN Data
CADENAS CAD Data
Product type description:

BDF 100-(1)-(2)-(3)-ST


(1)
NH-GEmergency stop pushbutton without protective collar
NHK-GEmergency stop with protective collar

(2)

(1)
202 NO contacts
111 NO contacts/1 NC contact

(2)
LT..Illuminated control push button (selection colour)
LM..Indicator light (selection colour)
DT..Push button (Selection Color)
WS 20/30Selector switch, 2/3 switch position
WT 20/30Selector switch, 2/3 switch positions
SW 20Key switch/button, 2 switch positions

(3)
withoutwithout indicator lamp
G/RDIndicator lamp red
G/GNIndicator lamp green
G/YEIndicator lamp yellow
G/BUIndicator lamp blue
G/WHIndicator lamp white
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Illuminated pushbutton
  • Thermoplastic enclosure
  • slender shock-proof enclosure
  • to be fitted to commercial-off-the-shelf aluminium profiles
  • to be installed at an ergonomic favourable position
  • large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
  • Field labelling with separate plastic cover

Ordering data

Product type description

BDF100-20-LTGN-ST

Article number (order number)

101217301

EAN (European Article Number)

4030661575094

eCl@ss number, version 12.0

27-37-12-16

eCl@ss number, version 11.0

27-37-12-16

eCl@ss number, version 9.0

27-37-12-16

ETIM number, version 7.0

EC000225

ETIM number, version 6.0

EC000225

Approvals - Standards

Certificates

cULus

General data

Standards

EN IEC 60947-5-1

EN IEC 60947-1

Climatic stress

DIN EN 60068

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Colour of the upper part of the enclosure

Black

Positions used, position 1

Illuminated pushbutton, green

Gross weight

110 g

General data - Features

Number of normally closed (NC)

0

Number of normally open (NO)

2

Mechanical data - Connection technique

Termination

Connector plug M12, 8-pole

Mechanical data - Dimensions

Width

40 mm

Height

99 mm

Depth

69 mm

Ambient conditions

Ambient temperature

-25 ... +65 °C

Ambient conditions - Insulation values

Overvoltage category

III

Degree of pollution

3

Diagram

EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:BDF100
Type:See ordering code
Description of the component:Control panel
Relevant Directives:Machinery Directive 1)2006/42/EC
 RoHS-Directive2011/65/EU
Affixing of the CE conformity mark:1) for safety components, whose type plate is labelled "safety component" for device versions with emergency-stop function
Applied standards:EN 60947-5-1:2017
EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017
EN ISO 13850:2015
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, May 5, 2020
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:BDF100
Type:See ordering code
Description of the component:Control panel
Relevant legislation:Supply of Machinery (Safety) Regulations 1)2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
  
 1) for safety components, whose type plate is labelled "safety component" for device versions with emergency-stop function
Designated standards:EN 60947-5-1:2017
EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017
EN ISO 13850:2015
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, April 8, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/16/2024, 11:38 AM