BDF100-NHK-G-ST
Item number:
101211974
BDF100-NHK-G-ST
Item number:
101211974
Product type description: BDF 100-(1)-(2)-(3)-ST |
(1) | |
NH-G | Emergency stop pushbutton without protective collar |
NHK-G | Emergency stop with protective collar |
(2) |
(1) | |
20 | 2 NO contacts |
11 | 1 NO contacts/1 NC contact |
(2) | |
LT.. | Illuminated control push button (selection colour) |
LM.. | Indicator light (selection colour) |
DT.. | Push button (Selection Color) |
WS 20/30 | Selector switch, 2/3 switch position |
WT 20/30 | Selector switch, 2/3 switch positions |
SW 20 | Key switch/button, 2 switch positions |
(3) | |
without | without indicator lamp |
G/RD | Indicator lamp red |
G/GN | Indicator lamp green |
G/YE | Indicator lamp yellow |
G/BU | Indicator lamp blue |
G/WH | Indicator lamp white |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Emergency stop latching pushbutton with Protective collar
- Thermoplastic enclosure
- slender shock-proof enclosure
- to be fitted to commercial-off-the-shelf aluminium profiles
- to be installed at an ergonomic favourable position
- large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
- Field labelling with separate plastic cover
Ordering data
Product type description |
BDF100-NHK-G-ST |
Article number (order number) |
101211974 |
EAN (European Article Number) |
4030661448435 |
eCl@ss number, version 12.0 |
27-37-12-16 |
eCl@ss number, version 11.0 |
27-37-12-16 |
eCl@ss number, version 9.0 |
27-37-12-16 |
ETIM number, version 7.0 |
EC000225 |
ETIM number, version 6.0 |
EC000225 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60947-1 |
Climatic stress |
DIN EN 60068 |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Colour of the upper part of the enclosure |
Yellow |
Positions used, position 1 |
Emergency stop, with protective collar |
Gross weight |
150 g |
General data - Features
Emergency-Stop button |
Yes |
Protective collar in housing cover |
Yes |
Number of normally closed (NC) |
2 |
Number of normally open (NO) |
1 |
Mechanical data - Connection technique
Termination |
Connector plug M12, 8-pole |
Mechanical data - Dimensions
Width |
40 mm |
Height |
99 mm |
Depth |
69 mm |
Ambient conditions
Ambient temperature |
-25 ... +65 °C |
Ambient conditions - Insulation values
Overvoltage category |
III |
Degree of pollution |
3 |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Diagram
Detail photo
EU-Konformitätserklärung |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | BDF100 |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Bedienfeld |
Einschlägige Richtlinien: | Maschinenrichtlinie 1) | 2006/42/EG |
RoHS-Richtlinie | 2011/65/EU |
Anbringung der CE-Kennzeichnung: | 1) für Sicherheitsbauteile, die auf dem Typenschild mit „Safety component" gekennzeichnet sind für Gerätevariantenmit NOT-HALT Funktion |
Angewandte Normen: | EN 60947-5-1:2017 EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 EN ISO 13850:2015 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Wuppertal, 5. Mai 2020 |
Rechtsverbindliche Unterschrift Philip Schmersal Geschäftsführer |
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | BDF100 |
Type: | See ordering code |
Description of the component: | Control panel |
Relevant legislation: | Supply of Machinery (Safety) Regulations 1) | 2008 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 | |
1) for safety components, whose type plate is labelled "safety component" for device versions with emergency-stop function |
Designated standards: | EN 60947-5-1:2017 EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 EN ISO 13850:2015 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, April 8, 2022 |
Authorised signature Philip Schmersal Managing Director |
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 4/19/2024, 10:39 AM