BDF200-SD-NH-LTBU-LMGN-LMRD
BDF200-SD-NH-LTBU-LMGN-LMRD
- integrated SD interface for use in SD interface systems
- Pos 1: E-STOP
- Pos 2: BLUE illuminated pushbutton
- Pos 3: GREEN illuminated pushbutton
- Pos 4: RED signal light
- slender shock-proof thermoplastic enclosure
- to be installed at an ergonomic favourable position
- to be fitted to commercial-off-the-shelf aluminium profiles
- E-STOP with electronic OSSDs
Ordering data
Product type description |
BDF200-SD-NH-LTBU-LMGN-LMRD |
Article number (order number) |
103033342 |
EAN (European Article Number) |
4030661531472 |
eCl@ss number, version 12.0 |
27-37-12-16 |
eCl@ss number, version 11.0 |
27-37-12-16 |
eCl@ss number, version 9.0 |
27-37-12-16 |
ETIM number, version 7.0 |
EC000225 |
ETIM number, version 6.0 |
EC000225 |
Note (Ordering data) |
Notice: see ordering code |
Approvals - Standards
Certificates |
TÜV cULus |
General data
Standards |
EN ISO 13849-1 EN ISO 13850 EN IEC 60947-5-1 EN IEC 60947-5-5 EN IEC 61508 |
|
Climatic stress |
DIN EN 60068 |
|
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
|
Reaction time, maximum |
50 ms |
|
Duration of risk, maximum |
100 ms |
|
Positions used, position 1 |
Emergency stop pushbutton |
|
Positions used, position 2 |
|
|
Positions used, position 3 |
|
|
Positions used, position 4 |
|
|
Gross weight |
280 g |
General data - Features
Serial diagnostics |
Yes |
Field box interface |
Nein |
Indicator lamp |
No |
Safety functions |
Yes |
Number of fail-safe digital outputs |
2 |
Safety classification |
Standards |
EN ISO 13849-1 EN IEC 61508 |
Performance Level, up to |
e |
Category |
4 |
PFH value |
2.89 x 10⁻¹⁰ /h |
Note (PFH-value) |
up to max. 5,000 switching cycles/year |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Mechanical data
Mechanical life, Emergency-Stop button |
100,000 Operations |
Mechanical life, Command devices |
1,000,000 Operations |
Mounting |
interior mounting holes |
Type of the fixing screws |
2x M5 |
Mechanical data - Connection technique
Terminal (mechanical) |
Connector plug M12, 8-pole, A-coded |
Mechanical data - Dimensions
Width |
40 mm |
Height |
69 mm |
Depth |
220 mm |
Length x Width x Height |
Depth: 233.5 - 252.5 mm (without and with indicator lamp) |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +65 °C |
Storage and transport temperature |
-25 ... +85 °C |
Resistance to vibrations |
10 … 150 Hz, amplitude 0.35 mm / 5 g |
Restistance to shock |
30 g / 11 ms |
Protection class |
III |
Permissible installation altitude above sea level, maximum |
2,000 m |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Operating voltage |
24 VDC -15 % / +10 % (stabilised PELV power supply) |
No-load supply current I0, typical |
35 mA |
Rated operating voltage |
24 VDC |
Operating current |
600 mA |
Required rated short-circuit current |
100 A |
Time to readiness, maximum |
2,000 ms |
Switching frequency, maximum |
1 Hz |
Electrical data - Safety digital inputs
Designation, Safety inputs |
X1 and X2 |
Switching thresholds |
−3 V … 5 V (Low) 15 V … 30 V (High) |
Current consumption at 24 V |
5 mA |
Test pulse duration, maximum |
1 ms |
Test pulse interval, minimum |
100 ms |
Classification ZVEI CB24I, Sink |
C1 |
Classification ZVEI CB24I, Source |
C1 C2 C3 |
Electrical data - Safety digital outputs
Designation, Safety outputs |
Y1 and Y2 |
Design of control elements |
short-circuit proof, p-type |
Voltage drop Ud, maximum |
1 V |
Leakage current Ir, maximum |
0.5 mA |
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
0.25 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.25 A |
Test pulse interval, typical |
1000 ms |
Test pulse duration, maximum |
1 ms |
Classification ZVEI CB24I, Source |
C1 |
Classification ZVEI CB24I, Sink |
C1 |
Electrical data - Serial diagnostic SD
Designation, Serial diagnostic SD |
OUT |
Operation current |
100 mA |
Design of control elements |
short-circuit proof, p-type |
Wiring capacitance |
50 nF |
Pin assignment
PIN 1 |
A1 Supply voltage UB |
PIN 2 |
X1 Safety input 1 |
PIN 3 |
A2 GND |
PIN 4 |
Y1 Safety output 1 |
PIN 5 |
OUT serial diagnostic output |
PIN 6 |
X2 Safety input 2 |
PIN 7 |
Y2 Safety output 2 |
PIN 8 |
IN serial diagnostic input |
Language filter
Datasheet
Operating instructions and Declaration of conformity
TÜV certification
UL Certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Clipart
Contact arrangement
Operating principle
Video ID: SD-Interface-Mr-Safety
ID: SD-Interface-Mr-Safety
EU Declaration of Conformity |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | BDF200-SD BDF200-FB |
Type: | See ordering code |
Description of the component: | Control panel with or without emergency stop and integrated SD interface or FB interface |
Relevant Directives: | Machinery Directive 1) | 2006/42/EC |
Low Voltage Directive | 2014/35/EU | |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU | |
1) For device versions with emergency-stop function |
Applied standards: | IEC 60947-5-1:2016 + COR1:2016 IEC 60947-5-5:20161) EN ISO 13849-1:2015 IEC 61508 parts 1-7:2010 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
1) Notified body for Type Examination: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
1)Type Examination Certificate: | 01/205/5613.00/171) |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, March 31, 2020 |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | BDF200-SD BDF200-FB |
Type: | See ordering code |
Description of the component: | Control panel with or without emergency stop and integrated SD interface or FB interface |
Relevant legislation: | Supply of Machinery (Safety) Regulations 1) | 2008 |
Electrical Equipment (Safety) Regulations | 2016 | |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 | |
1) For device versions with emergency-stop function |
Designated standards: | IEC 60947-5-1:2016 + COR1:2016 IEC 60947-5-5:2016 1) EN ISO 13849-1:2015 IEC 61508 parts 1-7:2010 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
1) Approved body for Type Examination: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
1) Type examination certificate: | 01/205/5613.00/17 1) |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, November 18, 2022 |
Authorised signature Philip Schmersal Managing Director |
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 3/28/2024, 4:21 PM