ACTUATOR AZ 335-B5-FLEX

Item number: 101150809

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Particularly suitable for sliding doors
  • Compensates play of ± 5 mm in two axes

Ordering data

Note (Delivery capacity)

Not available!

Product type description

ACTUATOR AZ 335-B5-FLEX

Article number (order number)

101150809

EAN (European Article Number)

4030661287898

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

165 g

Mechanical data

Actuating radius, minimum

100 mm

Actuator

angled

flexible

Note

Note (General)

minimum actuating radius on rotating guard systems via the narrow edge of the actuator 900 mm

minimum actuating radius on hinged guards in line with the plane of the actuator 700 mm

The axis of the hinge must be 52.7 mm above and in a parallel plane to the top surface of the safety switch.


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 3/28/2024, 6:12 AM