BN 310-10Z 10,0M

Item number: 101149097

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • 1 Reed contakts
  • Non-contact principle
  • Actuation from side
  • Flat design
  • Actuating surface and direction of actuation marked by switch symbol
  • 88 mm x 25 mm x 13 mm
  • Thermoplastic enclosure
  • Actuating distance up to 60 mm depending on actuating magnet and version
  • 2 reed contacts

Ordering data

Product type description

BN 310-10Z 10,0M

Article number (order number)

101149097

EAN (European Article Number)

4030661149684

eCl@ss number, version 12.0

27-27-43-02

eCl@ss number, version 11.0

27-27-01-05

eCl@ss number, version 9.0

27-27-01-05

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

Approvals - Standards

Certificates

cULus

General data

Working principle

Magnetic drive

Housing construction form

rectangular

Housing material

Glass-fibre, reinforced thermoplastic

Gross weight

480 g

General data - Features

Suitable for elevators

Yes

Number of normally open (NO)

1

Mechanical data

Actuating element

Magnet

Mechanical life, minimum

1,000,000,000 Operations

Actuating speed, maximum

18 m/s

Mounting

Enclosure with mounting slots

Mechanical data - Switching distances according EN IEC 60947-5-3

Switching distance Sn

5 mm … 50 mm

BP 10 = 5 mm

2 x BP 10 = 17 mm

Note (Switching distance Sn)

Actuating distance up to 60 mm depending on actuating magnet and version. The specified switching distances are applicable for the actuation of individually mounted components without ferromagnetic influence. A change of the distance, either positive or negative, is possible due to ferromagnetic influences. The mutual interference between multiple actuating magnets must be observed.

Repeat accuracy R

0.3 mm

Mechanical data - Connection technique

Length of cable

10 m

Wire cross-section

0.75 mm2

Wire cross-section

18 AWG

Material of the Cable mantle

H03VV-F

Mechanical data - Dimensions

Length of sensor

13 mm

Width of sensor

88 mm

Height of sensor

25 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +75 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Electrical data

Switching current, maximum

3 A

Switching capacity, maximum

120 W

Switching capacity, maximum

120 VA

Switching element

Normally open contact (NO)

Electrical data - Digital Output

Design of control elements

Reed contacts

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

BP 10

2x BP 10

BP 15

2x BP 15

2x BP 15/2

BP 34

BP 20

BP 31

BP 11

BP 12

BP 21

BE 20

Recommendation (actuator, lift switchgear)

BP 10

2 x BP 15/2

2 x BP 15

2 x BP 10

BP 15

BP 34

Note

Note (General)

The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.

When the switches and actuators come together, the colours must coincide: Red (S) to red (S) and green (N) to green (N). This does not apply to the bistable contact.

The switch is to be mounted on iron with a non-magnetic layer of at least 20 mm.


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/20/2024, 10:18 AM